Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

6-2160972-0 | FHD-H01K-0060M

  • Available in:
  • EMEA

RealFlex® 5 Fiber Optic Drop Cable, hardened full-size to stub, 5 mm cable, 60 m

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
  • Hardened drop cables incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
  • Hardened drop cables simplify installation and maintenance by reducing splicing requirements in the distribution portion of the network
Specifications

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber drop cable assembly
Product Brand RealFlex®
Product Series FHD

General Specifications

Color, boot A Black
Color, connector A Black
Connector A, quantity 1
Interface, Connector A Hardened full-size SC/APC
Interface Feature, connector A Male
Interface, Connector B Unterminated
Jacket Color Black
Total Fibers, quantity 1
Transmission Standards IEC 61753-1 | IEC 61754-4 | IEC 61755

Dimensions

Cord Length 60 m | 196.85 ft
Diameter Over Jacket 5 mm | 0.197 in

Ordering Tree

Click on image to enlarge.

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 75 mm | 2.953 in
Minimum Bend Radius, unloaded 25 mm | 0.984 in
Tensile Load, long term, maximum 300 N | 67.443 lbf
Tensile Load, short term, maximum 1200 N | 269.771 lbf
Cable Crush Resistance, maximum 10 N/mm | 57.101 lb/in

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2
Assembly Insertion Loss, typical 0.16 dB
Insertion Loss, maximum, connector A 0.4 dB
Return Loss, minimum, connector A 65 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)
Jacket UV Resistance UV stabilized
Qualification Standards IEC 60793 | IEC 60794 | NEMA type 6, 10 ft waterhead | Telcordia GR-3120

Packaging and Weights

Cable weight 30 kg/km | 20.159 lb/kft
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber drop cable assembly
Product Brand RealFlex®
Product Series FHD

General Specifications

Color, boot A Black
Color, connector A Black
Connector A, quantity 1
Interface, Connector A Hardened full-size SC/APC
Interface Feature, connector A Male
Interface, Connector B Unterminated
Jacket Color Black
Total Fibers, quantity 1
Transmission Standards IEC 61753-1 | IEC 61754-4 | IEC 61755

Dimensions

Cord Length 60 m | 196.85 ft
Diameter Over Jacket 5 mm | 0.197 in

Mechanical Specifications

Minimum Bend Radius, loaded 75 mm | 2.953 in
Minimum Bend Radius, unloaded 25 mm | 0.984 in
Tensile Load, long term, maximum 300 N | 67.443 lbf
Tensile Load, short term, maximum 1200 N | 269.771 lbf
Cable Crush Resistance, maximum 10 N/mm | 57.101 lb/in

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2
Assembly Insertion Loss, typical 0.16 dB
Insertion Loss, maximum, connector A 0.4 dB
Return Loss, minimum, connector A 65 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)
Jacket UV Resistance UV stabilized
Qualification Standards IEC 60793 | IEC 60794 | NEMA type 6, 10 ft waterhead | Telcordia GR-3120

Packaging and Weights

Cable weight 30 kg/km | 20.159 lb/kft
Packaging quantity 1
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse