CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Fiber Optic Patch Cord, Simplex, Singlemode, LC/UPC to LC/APC, yellow, 1.5 m
Regional Availability | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber patch cord, simplex |
Color, boot A | Green |
Color, boot B | Blue |
Color, connector A | Green |
Color, connector B | Blue |
Connector A, quantity | 1 |
Connector B, quantity | 1 |
Interface, Connector A | LC/APC |
Interface, Connector B | LC/UPC |
Jacket Color | Yellow |
Total Fibers, quantity | 1 |
Cord Length | 1.5 m | 4.921 ft |
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Packaging quantity | 1 |
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber patch cord, simplex |
Color, boot A | Green |
Color, boot B | Blue |
Color, connector A | Green |
Color, connector B | Blue |
Connector A, quantity | 1 |
Connector B, quantity | 1 |
Interface, Connector A | LC/APC |
Interface, Connector B | LC/UPC |
Jacket Color | Yellow |
Total Fibers, quantity | 1 |
Cord Length | 1.5 m | 4.921 ft |
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Packaging quantity | 1 |
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |