Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

2 Replacement products available
  • FFXLCSC42
    OM4 LC to SC, Fiber Patch Cord, 1.6 mm Duplex, Low Smoke Zero Halogen (LSZH)
  • 2055109
    Fiber Optic Patch Cord, Duplex, Multimode, LC/UPC to SC/UPC, Aqua

2105031-3

  • Available in:
  • Asia
  • Australia/New Zealand
  • China
  • EMEA
  • Europe
  • India

Fiber Optic Patch Cord, OM3, LC to SC duplex, 1.8 mm LSZH & OFNR, 3 m, aqua

Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | China | EMEA | Europe | India
Portfolio NETCONNECT®
Product Type Fiber patch cord, duplex

General Specifications

Color, boot A Beige
Color, boot B Beige
Color, connector A Beige
Color, connector B Beige
Connector A, quantity 2
Connector B, quantity 2
Interface, Connector A LC/UPC
Interface, Connector B SC/UPC
Jacket Color Aqua
Total Fibers, quantity 2

Dimensions

Cord Length 3 m | 9.843 ft
Diameter Over Jacket 1.8 mm | 0.071 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | China | EMEA | Europe | India
Portfolio NETCONNECT®
Product Type Fiber patch cord, duplex

General Specifications

Color, boot A Beige
Color, boot B Beige
Color, connector A Beige
Color, connector B Beige
Connector A, quantity 2
Connector B, quantity 2
Interface, Connector A LC/UPC
Interface, Connector B SC/UPC
Jacket Color Aqua
Total Fibers, quantity 2

Dimensions

Cord Length 3 m | 9.843 ft
Diameter Over Jacket 1.8 mm | 0.071 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance