1-2055055-2 | OCP-S2-12MASIA-XX-(100)
- Available in:
- EMEA
Fiber Optic Pigtail, Simplex, Singlemode, SC/APC to Stub, yellow, 12 m
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Fiber pigtail, jacketed |
Product Series | OCP |
General Specifications
Color, boot A | Green |
Color, connector A | Green |
Connector A, quantity | 1 |
Interface, Connector A | SC/APC |
Jacket Color | Yellow |
Total Fibers, quantity | 1 |
Dimensions
Cord Length | 12 m | 39.37 ft |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Environmental Specifications
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Regional Availability | EMEA |
Product Type | Fiber pigtail, jacketed |
Product Series | OCP |
General Specifications
Color, boot A | Green |
Color, connector A | Green |
Connector A, quantity | 1 |
Interface, Connector A | SC/APC |
Jacket Color | Yellow |
Total Fibers, quantity | 1 |
Dimensions
Cord Length | 12 m | 39.37 ft |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Environmental Specifications
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Installation Instruction
Product Compliance Documentation
Product Specification
Product Support
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Product Support
Warranty
Other Ways to Browse