CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Fiber Optic Pigtail, Simplex, Singlemode, LC/APC to Stub, yellow, 12 m
Regional Availability | EMEA |
Product Type | Fiber pigtail, jacketed |
Product Series | OCP |
Color, boot A | Green |
Color, connector A | Green |
Connector A, quantity | 1 |
Interface, Connector A | LC/APC |
Jacket Color | Yellow |
Total Fibers, quantity | 1 |
Cord Length | 12 m | 39.37 ft |
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | EMEA |
Product Type | Fiber pigtail, jacketed |
Product Series | OCP |
Color, boot A | Green |
Color, connector A | Green |
Connector A, quantity | 1 |
Interface, Connector A | LC/APC |
Jacket Color | Yellow |
Total Fibers, quantity | 1 |
Cord Length | 12 m | 39.37 ft |
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |