CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Fiber Optic Pigtail, Simplex, Singlemode, LC/UPC to Stub, yellow, 2 m
Regional Availability | EMEA |
Product Type | Fiber pigtail, jacketed |
Product Series | OCP |
Color, boot A | Blue |
Color, connector A | Blue |
Connector A, quantity | 1 |
Interface, Connector A | LC/UPC |
Jacket Color | Yellow |
Total Fibers, quantity | 1 |
Cord Length | 2 m | 6.562 ft |
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | EMEA |
Product Type | Fiber pigtail, jacketed |
Product Series | OCP |
Color, boot A | Blue |
Color, connector A | Blue |
Connector A, quantity | 1 |
Interface, Connector A | LC/UPC |
Jacket Color | Yellow |
Total Fibers, quantity | 1 |
Cord Length | 2 m | 6.562 ft |
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |