CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
HELIAX® Pendant HCS 2.0; 6 x 24 hybrid cable includes 12-4AWG conductors x 48-single mode fibers. Top breakout (Pendant); 12 HQLC connectors with fiber and power outputs. Bottom breakout (BBU); blunt cut conductors and DLC connectors, 275 ft
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Hybrid cable assembly |
Product Brand | HELIAX® |
Product Series | FD2 |
Conductors, quantity | 12 |
Construction Type | Direct breakout trunk |
Interface, Connector A | HQ-LC |
Interface Feature, connector A | Outdoor |
Interface Body Style, connector A | Straight |
Interface, Connector B | DLC |
Interface Feature, connector B | Standard |
Interface Body Style, connector B | Straight |
Total Fibers, quantity | 48 |
Cord Length | 83.82 m | 275.000 ft |
Diameter Over Jacket | 44.7 mm | 1.760 in |
Center Conductor Gauge | 4 AWG |
Center Conductor Gauge Note | 4 AWG DC conductors for cable lengths from 250 to 450 feet |
Minimum Bend Radius | 360.7 mm | 14.201 in |
Fiber Type | G.657.A2/B2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.75 dB |
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Cable weight | 3.57 kg/m | 2.399 lb/ft |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Hybrid cable assembly |
Product Brand | HELIAX® |
Product Series | FD2 |
Conductors, quantity | 12 |
Construction Type | Direct breakout trunk |
Interface, Connector A | HQ-LC |
Interface Feature, connector A | Outdoor |
Interface Body Style, connector A | Straight |
Interface, Connector B | DLC |
Interface Feature, connector B | Standard |
Interface Body Style, connector B | Straight |
Total Fibers, quantity | 48 |
Cord Length | 83.82 m | 275.000 ft |
Diameter Over Jacket | 44.7 mm | 1.760 in |
Center Conductor Gauge | 4 AWG |
Center Conductor Gauge Note | 4 AWG DC conductors for cable lengths from 250 to 450 feet |
Minimum Bend Radius | 360.7 mm | 14.201 in |
Fiber Type | G.657.A2/B2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.75 dB |
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Cable weight | 3.57 kg/m | 2.399 lb/ft |