FD21204-48SRC-350
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Pendant HCS 2.0; 6 x 24 hybrid cable includes 12-4AWG conductors x 48-single mode fibers. Top breakout (Pendant); 12 HQLC connectors with fiber and power outputs. Bottom breakout (BBU); blunt cut conductors and DLC connectors, 350 ft
Features and Benefits
- Note: 4AWG DC conductors are utilized for cable lengths 250 to 450 feet. 6AWG DC conductors are utilized for cable lengths 25 to 225 feet in the FD21206-48SRC-x product family
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Hybrid cable assembly |
Product Brand | HELIAX® |
Product Series | FD2 |
General Specifications
Conductors, quantity | 12 |
Construction Type | Direct breakout trunk |
Interface, Connector A | HQ-LC |
Interface Feature, connector A | Outdoor |
Interface Body Style, connector A | Straight |
Interface, Connector B | DLC |
Interface Feature, connector B | Standard |
Interface Body Style, connector B | Straight |
Total Fibers, quantity | 48 |
Dimensions
Cord Length | 106.68 m | 350.000 ft |
Diameter Over Jacket | 44.7 mm | 1.760 in |
Center Conductor Gauge | 4 AWG |
Center Conductor Gauge Note | 4 AWG DC conductors for cable lengths from 250 to 450 feet |
Mechanical Specifications
Minimum Bend Radius | 360.7 mm | 14.201 in |
Optical Specifications
Fiber Type | G.657.A2/B2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.75 dB |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Packaging and Weights
Cable weight | 3.57 kg/m | 2.399 lb/ft |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Hybrid cable assembly |
Product Brand | HELIAX® |
Product Series | FD2 |
General Specifications
Conductors, quantity | 12 |
Construction Type | Direct breakout trunk |
Interface, Connector A | HQ-LC |
Interface Feature, connector A | Outdoor |
Interface Body Style, connector A | Straight |
Interface, Connector B | DLC |
Interface Feature, connector B | Standard |
Interface Body Style, connector B | Straight |
Total Fibers, quantity | 48 |
Dimensions
Cord Length | 106.68 m | 350.000 ft |
Diameter Over Jacket | 44.7 mm | 1.760 in |
Center Conductor Gauge | 4 AWG |
Center Conductor Gauge Note | 4 AWG DC conductors for cable lengths from 250 to 450 feet |
Mechanical Specifications
Minimum Bend Radius | 360.7 mm | 14.201 in |
Optical Specifications
Fiber Type | G.657.A2/B2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.75 dB |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Packaging and Weights
Cable weight | 3.57 kg/m | 2.399 lb/ft |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Product Support
Technical Publications
Product Compliance Documentation
Product Specification
Product Support
Technical Publications
Other Ways to Browse