Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

HFT410-1SBVE-3

  • Available in:
  • North America
HELIAX® Hybrid Cable Assembly, BiDi, 6-OVP box to RRU, UL Type TC-ER, 4 power conductors 10 AWG at OVP, 1 power cord 8 AWG at RRU, 1 Simplex fiber connectors, PVC jacket, aluminum armor, 3 ft
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
HELIAX® Hybrid Cable Assembly, BiDi, 6-OVP box to RRU, UL Type TC-ER, 4 power conductors 10 AWG at OVP, 1 power cord 8 AWG at RRU, 1 Simplex fiber connectors, PVC jacket, aluminum armor, grommet FA-6627-3315-GKHP is required for power cord sealing (not included), 3 ft
Specifications

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Hybrid cable assembly
Product Brand FiberFeed® | HELIAX®
Product Series HFT
Ordering Note CommScope® non-standard product

General Specifications

Conductors, quantity 4
Construction Type Hybrid standard tail
Interface, Connector A LC
Interface Feature, connector A Nokia boot
Interface Body Style, connector A Flex angle
Interface, Connector B LC
Interface Feature, connector B Standard
Interface Body Style, connector B Straight
Jacket Color Black
Total Fibers, quantity 1

Dimensions

Cord Length 0.91 m | 2.986 ft
Diameter Over Jacket 18.31 mm | 0.721 in

Mechanical Specifications

Minimum Bend Radius 221 mm | 8.701 in

Optical Specifications

Fiber Type G.657.A2
Assembly Insertion Loss, typical 0.5 dB
Assembly Insertion Loss, typical note Insertion loss is measured at 1310 and 1550 nm

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)

Packaging and Weights

Cable weight 0.5 kg/m | 0.336 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Hybrid cable assembly
Product Brand FiberFeed® | HELIAX®
Product Series HFT
Ordering Note CommScope® non-standard product

General Specifications

Conductors, quantity 4
Construction Type Hybrid standard tail
Interface, Connector A LC
Interface Feature, connector A Nokia boot
Interface Body Style, connector A Flex angle
Interface, Connector B LC
Interface Feature, connector B Standard
Interface Body Style, connector B Straight
Jacket Color Black
Total Fibers, quantity 1

Dimensions

Cord Length 0.91 m | 2.986 ft
Diameter Over Jacket 18.31 mm | 0.721 in

Mechanical Specifications

Minimum Bend Radius 221 mm | 8.701 in

Optical Specifications

Fiber Type G.657.A2
Assembly Insertion Loss, typical 0.5 dB
Assembly Insertion Loss, typical note Insertion loss is measured at 1310 and 1550 nm

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)

Packaging and Weights

Cable weight 0.5 kg/m | 0.336 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse