XCC-B1XC-025
- Available in:
- EMEA
- Latin America
- North America
DS3 Cross-connect Patch Cord, Coax, dual, BNC to BNC, white, 25 ft
Specifications
Specifications
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | DS3 patch cord |
Product Series | DS3 |
General Specifications
Interface, Connector A | BNC plug |
Interface, Connector B | BNC plug |
Jacket Color | White |
Dimensions
Cord Length | 7.62 m | 25 ft |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | DS3 patch cord |
Product Series | DS3 |
General Specifications
Interface, Connector A | BNC plug |
Interface, Connector B | BNC plug |
Jacket Color | White |
Dimensions
Cord Length | 7.62 m | 25 ft |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse