64512059-21 | 6451 2 059-21
- Available in:
- Australia/New Zealand
- EMEA
HighBand® Cable Assembly, 1 pair Voice plugs, 2 m
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Copper patch cord |
Product Brand | HighBand® |
Product Series | HighBand® |
General Specifications
ANSI/TIA Category | 5e |
Interface, Connector A | 1-pair plug |
Interface, Connector B | 1-pair plug |
Pairs, quantity | 1 |
Dimensions
Cord Length | 2 m | 6.562 ft |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Copper patch cord |
Product Brand | HighBand® |
Product Series | HighBand® |
General Specifications
ANSI/TIA Category | 5e |
Interface, Connector A | 1-pair plug |
Interface, Connector B | 1-pair plug |
Pairs, quantity | 1 |
Dimensions
Cord Length | 2 m | 6.562 ft |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse