64512100-30 | 6451 2 100-30
- Available in:
- Australia/New Zealand
- EMEA
Highband® Test Cord, 10/20 RJ45-2PR, 3 m
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Copper patch cord |
Product Brand | Highband® |
Product Series | Highband |
General Specifications
ANSI/TIA Category | 5e |
Interface, Connector A | 2-pair plug |
Interface, Connector B | RJ45 plug |
Pairs, quantity | 2 |
Dimensions
Cord Length | 3 m | 9.843 ft |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Copper patch cord |
Product Brand | Highband® |
Product Series | Highband |
General Specifications
ANSI/TIA Category | 5e |
Interface, Connector A | 2-pair plug |
Interface, Connector B | RJ45 plug |
Pairs, quantity | 2 |
Dimensions
Cord Length | 3 m | 9.843 ft |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse