64512700C-20 | 6451 2 700C-20
- Available in:
- Australia/New Zealand
- EMEA
HighBand® Cable Assembly Patch Cord, 2.1 m Highband® to RJ-45 PL-PL Bag
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Copper patch cord |
Product Brand | HighBand® |
Product Series | HighBand® |
General Specifications
ANSI/TIA Category | 6 |
Interface, Connector A | 4-pair plug |
Interface, Connector B | RJ45 plug |
Pairs, quantity | 4 |
Dimensions
Cord Length | 2.1 m | 6.89 ft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Copper patch cord |
Product Brand | HighBand® |
Product Series | HighBand® |
General Specifications
ANSI/TIA Category | 6 |
Interface, Connector A | 4-pair plug |
Interface, Connector B | RJ45 plug |
Pairs, quantity | 4 |
Dimensions
Cord Length | 2.1 m | 6.89 ft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse