Warning Icon
This product was discontinued on: June 30, 2020

For other alternatives, please contact us for more information.

0 Replacement products available

2-1933400-0

  • Available in:
  • North America
AMPINNERGY® Power-to-Power Cable Assembly, 8-wire/3-circuit (3-3-2), dedicated neutral, 20 feet
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Used to jumper system components together
  • Mates with line connector cable assemblies, power junction boxes, power distribution modules, zone distribution modules, and power transition units
Specifications

Product Classification

Regional Availability North America
Product Type Power-to-power cable assembly
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Application Power to power connection
Construction Type Corrugated hose
Interface, Connector A Power male plug
Interface, Connector B Power male plug
Neutral Type Dedicated
Wiring 8-Wire/3 Circuit (3-3-2)

Dimensions

Cord Length 6.1 m | 20.013 ft
Neutral Conductor Gauge, solid 10-12 AWG

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 125 Vac | 250 Vac

Environmental Specifications

Environmental Space Indoor
Safety Standard CEC 2015 | CSA 22.2 | NEC 2013 | UL 1286 | UL 183 | UL 498

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Power-to-power cable assembly
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Application Power to power connection
Construction Type Corrugated hose
Interface, Connector A Power male plug
Interface, Connector B Power male plug
Neutral Type Dedicated
Wiring 8-Wire/3 Circuit (3-3-2)

Dimensions

Cord Length 6.1 m | 20.013 ft
Neutral Conductor Gauge, solid 10-12 AWG

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 125 Vac | 250 Vac

Environmental Specifications

Environmental Space Indoor
Safety Standard CEC 2015 | CSA 22.2 | NEC 2013 | UL 1286 | UL 183 | UL 498

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse