Warning Icon
This product was discontinued on: June 30, 2020

For other alternatives, please contact us for more information.

0 Replacement products available

2-555856-0

  • Available in:
  • North America
AMPINNERGY® Power Entry Cable Assembly, 8-wire/4-circuit (4-2-2), shared neutral, 40 feet
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Used to interface between manufactured wiring and other wiring systems, such as building wiring, fixture wiring, or access floor module wiring
  • Mates to line connector cable assemblies, power junction boxes, power distribution modules (PDMs), zone distribution modules (ZDBs) and power transition units (PTUs)
Specifications

Product Classification

Regional Availability North America
Product Type Power entry cable assembly
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Application Line entry connection
Construction Type Corrugated hose
Interface, Connector A Power male plug
Interface, Connector B Unterminated
Neutral Type Shared
Wiring 8-Wire/4 Circuit (4-2-2)

Dimensions

Cord Length 12.19 m | 39.993 ft
Exposed Conductor Length 304.8 mm | 12 in
Neutral Conductor Gauge, solid 10-12 AWG

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 125 Vac | 250 Vac

Environmental Specifications

Environmental Space Indoor
Safety Standard CEC 2015 | CSA 22.2 | NEC 2013 | UL 1286 | UL 183 | UL 498

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Power entry cable assembly
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Application Line entry connection
Construction Type Corrugated hose
Interface, Connector A Power male plug
Interface, Connector B Unterminated
Neutral Type Shared
Wiring 8-Wire/4 Circuit (4-2-2)

Dimensions

Cord Length 12.19 m | 39.993 ft
Exposed Conductor Length 304.8 mm | 12 in
Neutral Conductor Gauge, solid 10-12 AWG

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 125 Vac | 250 Vac

Environmental Specifications

Environmental Space Indoor
Safety Standard CEC 2015 | CSA 22.2 | NEC 2013 | UL 1286 | UL 183 | UL 498

Packaging and Weights

Packaging quantity 1
Packaging Type Bag
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse