4-1711758-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
MRJ21™ High Speed Cable Assembly, MRJ21-MRJ21, 180°–180°, 1GbE, 24-pair, U/F/UTP, 41 m
Specifications
Features and Benefits
- Universal modular copper cabling platform for applications such as Gigabit Ethernet, VoIP and Power over Ethernet
- Increased I/O port density and cleaner cabling schemes compared to RJ45 connectors and cabling
- Robust die cast cable covers provide straight, or 45 deg left/right cable exit for ease of routing
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Copper trunk cable assembly |
Product Brand | MRJ21™ |
Product Series | MRJ21 |
General Specifications
ANSI/TIA Category | 6 |
Application | Ethernet, 1 GbE |
Cable Type | F/UTP (shielded) |
Conductor Type | Solid |
Construction Type | Stranded |
Interface, Connector A | MRJ21 plug |
Interface Feature, connector A | Backshell, 180° |
Interface, Connector B | MRJ21 plug |
Interface Feature, connector B | Backshell, 180° |
Jacket Color | White |
Pairs, quantity | 24 |
Total Ports, quantity | 6 |
Dimensions
Cord Length | 41 m | 134.514 ft |
Diameter Over Jacket | 16 mm | 0.63 in |
Compatible Conductor Gauge, solid | 24 AWG |
Electrical Specifications
Safety Voltage Rating | 150 V |
Material Specifications
Conductor Material | Bare copper |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Copper trunk cable assembly |
Product Brand | MRJ21™ |
Product Series | MRJ21 |
General Specifications
ANSI/TIA Category | 6 |
Application | Ethernet, 1 GbE |
Cable Type | F/UTP (shielded) |
Conductor Type | Solid |
Construction Type | Stranded |
Interface, Connector A | MRJ21 plug |
Interface Feature, connector A | Backshell, 180° |
Interface, Connector B | MRJ21 plug |
Interface Feature, connector B | Backshell, 180° |
Jacket Color | White |
Pairs, quantity | 24 |
Total Ports, quantity | 6 |
Dimensions
Cord Length | 41 m | 134.514 ft |
Diameter Over Jacket | 16 mm | 0.63 in |
Compatible Conductor Gauge, solid | 24 AWG |
Electrical Specifications
Safety Voltage Rating | 150 V |
Material Specifications
Conductor Material | Bare copper |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Engineering Report
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Engineering Report
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse