4-2111368-5 | TMRJ-1SUPB-SS045M
- Available in:
- Latin America
- North America
MRJ21™ High Speed Cable Assembly, MRJ21 to MRJ21, 180°–180°, 1GbE, 24-pair, CMP, 45 m, blue
Specifications
Features and Benefits
- Universal modular copper cabling platform for applications such as Gigabit Ethernet, VoIP and Power over Ethernet
- Increased I/O port density and cleaner cabling schemes compared to RJ45 connectors and cabling
- Robust die cast cable covers provide straight, or 45 deg left/right cable exit for ease of routing
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Copper trunk cable assembly |
Product Brand | MRJ21™ |
Product Series | MRJ21 |
General Specifications
ANSI/TIA Category | 6 |
Application | Ethernet, 1 GbE |
Cable Type | U/UTP (unshielded) |
Conductor Type | Solid |
Construction Type | Stranded |
Interface, Connector A | MRJ21 plug |
Interface Feature, connector A | Backshell, 180° |
Interface, Connector B | MRJ21 plug |
Interface Feature, connector B | Backshell, 180° |
Jacket Color | Blue |
Pairs, quantity | 24 |
Total Ports, quantity | 6 |
Dimensions
Cord Length | 45 m | 147.638 ft |
Diameter Over Jacket | 11.7 mm | 0.461 in |
Compatible Conductor Gauge, solid | 24 AWG |
Electrical Specifications
Safety Voltage Rating | 150 V |
Material Specifications
Conductor Material | Bare copper |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Plenum |
Flammability Rating | CM |
Safety Standard | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Copper trunk cable assembly |
Product Brand | MRJ21™ |
Product Series | MRJ21 |
General Specifications
ANSI/TIA Category | 6 |
Application | Ethernet, 1 GbE |
Cable Type | U/UTP (unshielded) |
Conductor Type | Solid |
Construction Type | Stranded |
Interface, Connector A | MRJ21 plug |
Interface Feature, connector A | Backshell, 180° |
Interface, Connector B | MRJ21 plug |
Interface Feature, connector B | Backshell, 180° |
Jacket Color | Blue |
Pairs, quantity | 24 |
Total Ports, quantity | 6 |
Dimensions
Cord Length | 45 m | 147.638 ft |
Diameter Over Jacket | 11.7 mm | 0.461 in |
Compatible Conductor Gauge, solid | 24 AWG |
Electrical Specifications
Safety Voltage Rating | 150 V |
Material Specifications
Conductor Material | Bare copper |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Plenum |
Flammability Rating | CM |
Safety Standard | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse