4-1859244-0
- Available in:
- Asia
- Australia/New Zealand
- EMEA
RJ45 Patch Cord, category 5e, 8-port, trans SL boot, black, 40 ft
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair patch cord |
General Specifications
ANSI/TIA Category | 5e |
Cable Type | U/UTP (unshielded) |
Conductor Type | Stranded |
Interface, Connector A | RJ45 plug |
Interface, Connector B | RJ45 plug |
Jacket Color | Black |
Pairs, quantity | 4 |
Wiring | T568A |
Dimensions
Cord Length | 12.19 m | 39.993 ft |
Diameter Over Jacket | 5.4 mm | 0.213 in |
Compatible Conductor Gauge, stranded | 24 AWG |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Non-plenum |
Flammability Rating | CM |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair patch cord |
General Specifications
ANSI/TIA Category | 5e |
Cable Type | U/UTP (unshielded) |
Conductor Type | Stranded |
Interface, Connector A | RJ45 plug |
Interface, Connector B | RJ45 plug |
Jacket Color | Black |
Pairs, quantity | 4 |
Wiring | T568A |
Dimensions
Cord Length | 12.19 m | 39.993 ft |
Diameter Over Jacket | 5.4 mm | 0.213 in |
Compatible Conductor Gauge, stranded | 24 AWG |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Non-plenum |
Flammability Rating | CM |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Application Guide
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse