8-1859241-5
- Available in:
- Asia
- Australia/New Zealand
- EMEA
RJ45 Patch Cord, category 5e, red, 85 ft
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair patch cord |
General Specifications
ANSI/TIA Category | 5e |
Cable Type | U/UTP (unshielded) |
Conductor Type | Stranded |
Interface, Connector A | RJ45 plug |
Interface, Connector B | RJ45 plug |
Jacket Color | Red |
Pairs, quantity | 4 |
Dimensions
Cord Length | 25.91 m | 85.007 ft |
Compatible Conductor Gauge, stranded | 24 AWG |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair patch cord |
General Specifications
ANSI/TIA Category | 5e |
Cable Type | U/UTP (unshielded) |
Conductor Type | Stranded |
Interface, Connector A | RJ45 plug |
Interface, Connector B | RJ45 plug |
Jacket Color | Red |
Pairs, quantity | 4 |
Dimensions
Cord Length | 25.91 m | 85.007 ft |
Compatible Conductor Gauge, stranded | 24 AWG |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Application Guide
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse