2-1967076-0
- Available in:
- Asia
- Australia/New Zealand
- EMEA
RJ45 Patch Cord, ES, RJ45 to RJ45/sealed, Category 6, 20 ft
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair patch cord |
Product Series | ETHERSEAL |
General Specifications
ANSI/TIA Category | 6 |
Interface, Connector A | RJ45 plug |
Interface Feature, connector A | Standard |
Interface, Connector B | RJ45 plug |
Interface Feature, connector B | Ruggedized strain relief, coiled |
Pairs, quantity | 4 |
Dimensions
Cord Length | 6.1 m | 20.013 ft |
Compatible Conductor Gauge, solid | 23 AWG |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair patch cord |
Product Series | ETHERSEAL |
General Specifications
ANSI/TIA Category | 6 |
Interface, Connector A | RJ45 plug |
Interface Feature, connector A | Standard |
Interface, Connector B | RJ45 plug |
Interface Feature, connector B | Ruggedized strain relief, coiled |
Pairs, quantity | 4 |
Dimensions
Cord Length | 6.1 m | 20.013 ft |
Compatible Conductor Gauge, solid | 23 AWG |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Application Guide
Product Specification
Application Guide
Product Compliance Documentation
Product Specification
Other Ways to Browse