8-1711091-3
- Available in:
- Asia
- Australia/New Zealand
- EMEA
RJ45 Patch Cord, category 6, UTP LSZH, stranded, white, 26 m
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair patch cord |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | U/UTP (unshielded) |
Conductor Type | Stranded |
Interface, Connector A | RJ45 plug |
Interface, Connector B | RJ45 plug |
Jacket Color | White |
Pairs, quantity | 4 |
Dimensions
Cord Length | 26 m | 85.302 ft |
Compatible Conductor Gauge, stranded | 24 AWG |
Environmental Specifications
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair patch cord |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | U/UTP (unshielded) |
Conductor Type | Stranded |
Interface, Connector A | RJ45 plug |
Interface, Connector B | RJ45 plug |
Jacket Color | White |
Pairs, quantity | 4 |
Dimensions
Cord Length | 26 m | 85.302 ft |
Compatible Conductor Gauge, stranded | 24 AWG |
Environmental Specifications
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Application Guide
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse