Warning Icon
This product was discontinued on: May 1, 2018

For other alternatives, please contact us for more information.

1 Replacement products available
  • NPC6ASZDB
    NETCONNECT® Cat 6A S/FTP RJ45 Patch Cord, LSZH

1-1711821-0

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA

RJ45 Patch Cord, category 6A, S/FTP, LSZH, black, 10 m

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6A
Cable Type S/FTP (shielded)
Conductor Type Stranded
Interface, Connector A RJ45 plug
Interface, Connector B RJ45 plug
Jacket Color Black
Pairs, quantity 4

Dimensions

Cord Length 10 m | 32.808 ft
Compatible Conductor Gauge, stranded 26 AWG

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6A
Cable Type S/FTP (shielded)
Conductor Type Stranded
Interface, Connector A RJ45 plug
Interface, Connector B RJ45 plug
Jacket Color Black
Pairs, quantity 4

Dimensions

Cord Length 10 m | 32.808 ft
Compatible Conductor Gauge, stranded 26 AWG

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification