Warning Icon
This product was discontinued on: December 7, 2020

For other alternatives, please contact us for more information.

0 Replacement products available

2286024-5 | TP6ATBRF-WT15

  • Available in:
  • Australia/New Zealand
  • Latin America
  • North America

RJ45 Patch Cord, category 6A, white, 15 ft

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Australia/New Zealand | Latin America | North America
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6A
Interface, Connector A RJ45 plug
Interface, Connector B RJ45 plug
Jacket Color White
Pairs, quantity 4

Dimensions

Cord Length 4.57 m | 14.993 ft
Compatible Conductor Gauge, solid 24 AWG

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Australia/New Zealand | Latin America | North America
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6A
Interface, Connector A RJ45 plug
Interface, Connector B RJ45 plug
Jacket Color White
Pairs, quantity 4

Dimensions

Cord Length 4.57 m | 14.993 ft
Compatible Conductor Gauge, solid 24 AWG

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant