Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CO155E2

Base Product
  • Available in:
  • EMEA

Category 5e U/UTP Patch Cord, RJ45 to RJ45, 4-pair, LSZH

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of CO155E2 by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Jacket Color Cord Length    
No configured items found.

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Twisted pair patch cord
Product Series CO
Ordering Note Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices

General Specifications

ANSI/TIA Category 5e
Cable Type U/UTP (unshielded)
Conductor Type Stranded
Interface, Connector A RJ45 plug
Interface Feature, connector A Standard
Interface, Connector B RJ45 plug
Interface Feature, connector B Standard
Jacket Color Black | Blue | Green | Orange | Red | Slate | White | Yellow
Pairs, quantity 4
Transmission Standards IEC 61156-6 | IEEE 802.3bt Type 4
Wiring T568B

Dimensions

Cable Assembly Length Range (m) 1 – 30
Cable Assembly Length Range (ft) 1 – 100
Cable Assembly Length Range (cm) 15 – 999
Cable Assembly Length Range (in) 6 – 999
Diameter Over Jacket 5.97 mm | 0.235 in
Compatible Conductor Gauge, stranded 24 AWG

Wiring Diagram

Click on image to enlarge.

Electrical Specifications

dc Resistance, maximum 0.3 ohm
Safety Voltage Rating 300 V

Ordering Tree

Click on image to enlarge.

Material Specifications

Contact Plating Material Gold in remating area | Nickel underplating
Material Type Phosphor Bronze | Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Retention Force, minimum 133 N | 29.9 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)
Flammability Rating IEC 60332-3-22 | IEC 61034-2
Safety Standard ETL | cETL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Twisted pair patch cord
Product Series CO
Ordering Note Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices

General Specifications

ANSI/TIA Category 5e
Cable Type U/UTP (unshielded)
Conductor Type Stranded
Interface, Connector A RJ45 plug
Interface Feature, connector A Standard
Interface, Connector B RJ45 plug
Interface Feature, connector B Standard
Jacket Color Black | Blue | Green | Orange | Red | Slate | White | Yellow
Pairs, quantity 4
Transmission Standards IEC 61156-6 | IEEE 802.3bt Type 4
Wiring T568B

Dimensions

Cable Assembly Length Range (m) 1 – 30
Cable Assembly Length Range (ft) 1 – 100
Cable Assembly Length Range (cm) 15 – 999
Cable Assembly Length Range (in) 6 – 999
Diameter Over Jacket 5.97 mm | 0.235 in
Compatible Conductor Gauge, stranded 24 AWG

Electrical Specifications

dc Resistance, maximum 0.3 ohm
Safety Voltage Rating 300 V

Material Specifications

Contact Plating Material Gold in remating area | Nickel underplating
Material Type Phosphor Bronze | Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Retention Force, minimum 133 N | 29.9 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)
Flammability Rating IEC 60332-3-22 | IEC 61034-2
Safety Standard ETL | cETL

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system