Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-1599716-0

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA

110Connect XC Cable Assembly, 4-pair, 110/RJ45, 10 ft

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Twisted pair patch cord
Product Series 110 Series

General Specifications

ANSI/TIA Category 5e
Cable Type U/UTP (unshielded)
Interface, Connector A 4-pair plug
Interface, Connector B RJ45 plug
Jacket Color White
Pairs, quantity 4
Transmission Standards IEEE 802.3bt Type 4

Dimensions

Cord Length 3.05 m | 10.007 ft

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Twisted pair patch cord
Product Series 110 Series

General Specifications

ANSI/TIA Category 5e
Cable Type U/UTP (unshielded)
Interface, Connector A 4-pair plug
Interface, Connector B RJ45 plug
Jacket Color White
Pairs, quantity 4
Transmission Standards IEEE 802.3bt Type 4

Dimensions

Cord Length 3.05 m | 10.007 ft

Packaging and Weights

Packaging quantity 1
Other Ways to Browse