CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
RJ45 Consolidation Point Cable, plug to jack, S/FTP, white, 7.5 m
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair patch cord |
ANSI/TIA Category | 6A |
Cable Type | S/FTP (shielded) |
Interface, Connector A | RJ45 plug |
Interface, Connector B | AMP-TWIST jack |
Jacket Color | White |
Pairs, quantity | 4 |
Transmission Standards | IEEE 802.3bt Type 4 |
Cord Length | 7.5 m | 24.606 ft |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair patch cord |
ANSI/TIA Category | 6A |
Cable Type | S/FTP (shielded) |
Interface, Connector A | RJ45 plug |
Interface, Connector B | AMP-TWIST jack |
Jacket Color | White |
Pairs, quantity | 4 |
Transmission Standards | IEEE 802.3bt Type 4 |
Cord Length | 7.5 m | 24.606 ft |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |