Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-1711637-2

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
Copper Patch Cord, 4P AMP-TWIST, category 7A, S/FTP, LSZH, stranded, white, 1.5 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 7A
Cable Type S/FTP (shielded)
Interface, Connector A 4P AMP-TWIST Plug
Interface, Connector B 4P AMP-TWIST plug
Jacket Color White
Pairs, quantity 4

Dimensions

Cord Length 1.5 m | 4.921 ft

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 7A
Cable Type S/FTP (shielded)
Interface, Connector A 4P AMP-TWIST Plug
Interface, Connector B 4P AMP-TWIST plug
Jacket Color White
Pairs, quantity 4

Dimensions

Cord Length 1.5 m | 4.921 ft

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse