Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1711623-2

  • Available in:
  • Asia
  • EMEA
  • Australia/New Zealand
RJ11 Patch Cord, RJ11 to 1-pair plug, category 3, UTP, LZSH, stranded, black, 2 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | EMEA | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 3
Cable Type U/UTP (unshielded)
Conductor Type Stranded
Interface, Connector A RJ11 plug
Interface, Connector B 1-pair plug
Jacket Color Black
Pairs, quantity 1

Dimensions

Cord Length 2 m | 6.562 ft

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | EMEA | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 3
Cable Type U/UTP (unshielded)
Conductor Type Stranded
Interface, Connector A RJ11 plug
Interface, Connector B 1-pair plug
Jacket Color Black
Pairs, quantity 1

Dimensions

Cord Length 2 m | 6.562 ft

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse