Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1711623-3

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
RJ11 Patch Cord, RJ11 to 1-pair plug, category 3, UTP, LZSH, stranded, black, 3 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 3
Cable Type U/UTP (unshielded)
Conductor Type Stranded
Interface, Connector A RJ11 plug
Interface, Connector B 1-pair plug
Jacket Color Black
Pairs, quantity 1

Dimensions

Cord Length 3 m | 9.843 ft
Diameter Over Jacket 5.59 mm | 0.22 in

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 3
Cable Type U/UTP (unshielded)
Conductor Type Stranded
Interface, Connector A RJ11 plug
Interface, Connector B 1-pair plug
Jacket Color Black
Pairs, quantity 1

Dimensions

Cord Length 3 m | 9.843 ft
Diameter Over Jacket 5.59 mm | 0.22 in

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse