Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1711637-1

  • Available in:
  • EMEA
  • Australia/New Zealand
  • Asia
Copper Patch Cord, 4P AMP-TWIST, category 7A, S/FTP, LSZH, stranded, white, 1 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA | Australia/New Zealand | Asia
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 7A
Cable Type S/FTP (shielded)
Conductor Type Stranded
Interface, Connector A 4P AMP-TWIST Plug
Interface, Connector B 4P AMP-TWIST plug
Jacket Color White
Pairs, quantity 4

Dimensions

Cord Length 1 m | 3.281 ft
Diameter Over Jacket 5.59 mm | 0.22 in

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Australia/New Zealand | Asia
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 7A
Cable Type S/FTP (shielded)
Conductor Type Stranded
Interface, Connector A 4P AMP-TWIST Plug
Interface, Connector B 4P AMP-TWIST plug
Jacket Color White
Pairs, quantity 4

Dimensions

Cord Length 1 m | 3.281 ft
Diameter Over Jacket 5.59 mm | 0.22 in

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse