Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1711825-3

  • Available in:
  • EMEA
  • Australia/New Zealand
  • Asia
RJ45 Consolidation Point, category 6A, F/FTP, white, 3 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA | Australia/New Zealand | Asia
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6A
Cable Type F/UTP (shielded)
Interface, Connector A RJ45 plug
Interface, Connector B AMP-TWIST jack
Jacket Color White
Pairs, quantity 4

Dimensions

Cord Length 3 m | 9.843 ft

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Australia/New Zealand | Asia
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6A
Cable Type F/UTP (shielded)
Interface, Connector A RJ45 plug
Interface, Connector B AMP-TWIST jack
Jacket Color White
Pairs, quantity 4

Dimensions

Cord Length 3 m | 9.843 ft

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse