Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

6645-2-827-40

  • Available in:
  • Australia/New Zealand
  • EMEA
RJ45 Patch Cord, category 6A, LSZH, blue, 12.2 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6A
Cable Type U/UTP (unshielded)
Interface, Connector A RJ45 plug
Interface, Connector B RJ45 plug
Jacket Color Blue
Pairs, quantity 4

Dimensions

Cord Length 12.19 m | 39.993 ft

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand | EMEA
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6A
Cable Type U/UTP (unshielded)
Interface, Connector A RJ45 plug
Interface, Connector B RJ45 plug
Jacket Color Blue
Pairs, quantity 4

Dimensions

Cord Length 12.19 m | 39.993 ft

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category