Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NPC6ASVDB

Base Product
  • Available in:
  • Latin America

NPC RJ45 Patch Cord, category 6A, Shielded, CM (PVC)

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of NPC6ASVDB by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Jacket Color Cord Length    
No configured items found.
Features and Benefits
  • High-performance patch cords exceeding industry standards supporting NETCONNECT channel specifications
  • Standardized transparent, slim-line boots provides consistent patch cord appearance and supports highest density applications
  • Colored clips are available to fit the transparent boot, eliminating the need of multiple colors for matching every jacket color
  • Colored pull latch tabs are available for easier plug release handling from the modular jack

Product Classification

Regional Availability Latin America
Portfolio NETCONNECT®
Product Type Twisted pair patch cord
Product Series NPC
Ordering Note Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices

General Specifications

ANSI/TIA Category 6A
Cable Type S/FTP (shielded)
Conductor Type Stranded
Interface, Connector A RJ45 plug
Interface Feature, connector A Standard
Interface, Connector B RJ45 plug
Interface Feature, connector B Standard
Jacket Color Black | Blue | Green | Orange | Red | Slate | White | Yellow
Pairs, quantity 4
Transmission Standards IEEE 802.3bt Type 4
Wiring T568B

Dimensions

Cable Assembly Length Range (m) 1 – 30
Cable Assembly Length Range (ft) 1 – 100
Cable Assembly Length Range (cm) 15 – 999
Cable Assembly Length Range (in) 6 – 999
Diameter Over Jacket 5.59 mm | 0.220 in
Compatible Conductor Gauge, stranded 26 AWG

Ordering Tree

Click on image to enlarge.

Material Specifications

Insulation Material Polyethylene
Material Type PVC

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing
Environmental Space Non-plenum
Flammability Rating CM
Safety Standard UL 1863

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Latin America
Portfolio NETCONNECT®
Product Type Twisted pair patch cord
Product Series NPC
Ordering Note Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices

General Specifications

ANSI/TIA Category 6A
Cable Type S/FTP (shielded)
Conductor Type Stranded
Interface, Connector A RJ45 plug
Interface Feature, connector A Standard
Interface, Connector B RJ45 plug
Interface Feature, connector B Standard
Jacket Color Black | Blue | Green | Orange | Red | Slate | White | Yellow
Pairs, quantity 4
Transmission Standards IEEE 802.3bt Type 4
Wiring T568B

Dimensions

Cable Assembly Length Range (m) 1 – 30
Cable Assembly Length Range (ft) 1 – 100
Cable Assembly Length Range (cm) 15 – 999
Cable Assembly Length Range (in) 6 – 999
Diameter Over Jacket 5.59 mm | 0.220 in
Compatible Conductor Gauge, stranded 26 AWG

Material Specifications

Insulation Material Polyethylene
Material Type PVC

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing
Environmental Space Non-plenum
Flammability Rating CM
Safety Standard UL 1863

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.