Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F4P43-HM-5M

FSJ4-50B SureFlex® Jumper with interface types 4.3-10 Male and open end, 5m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®
Product Series FSJ4-50B

General Specifications

Body Style, Connector A Straight
Interface, Connector A 4.3-10 Male
Specification Sheet Revision Level A

Dimensions

Length 5 m | 16.404 ft
Cable Length Unit Meters
Nominal Size 1/2 in

Electrical Specifications

DTF, Connector A -34 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
710–806 MHz 1.201 20.80
806–960 MHz 1.151 23.10
1420–1530 MHz 1.151 23.10
1700–2180 MHz 1.151 23.10
2535–2655 MHz 1.201 20.80

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®
Product Series FSJ4-50B

General Specifications

Body Style, Connector A Straight
Interface, Connector A 4.3-10 Male
Specification Sheet Revision Level A

Dimensions

Length 5 m | 16.404 ft
Cable Length Unit Meters
Nominal Size 1/2 in

Electrical Specifications

DTF, Connector A -34 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
710–806 MHz 1.201 20.80
806–960 MHz 1.151 23.10
1420–1530 MHz 1.151 23.10
1700–2180 MHz 1.151 23.10
2535–2655 MHz 1.201 20.80

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.