MLOC5CLT-2M
Base Product: CLT5MQ-CO
Multiport cluster 5 ports cable assembly with interface type MLOC male to MQ female,size 1/4", 2 meters
Specifications
Product Classification
Product Type | Wireless transmission cable assembly |
Product Series | MLOC | MQ |
Warranty | Two years |
General Specifications
Attachment, Connector A | Factory attached |
Attachment, Connector B | Factory attached |
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | M-LOC Male |
Interface, Connector B | MQ Female |
Specification Sheet Revision Level | A |
Dimensions
Length | 2 m | 6.562 ft |
Cable Length Unit | Meters |
Nominal Size | 1/4 in |
Outline Drawing
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD Static | -112 dBm |
3rd Order IMD Static Test Method | Two +43 dBm carriers |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) | VSWR, typical | Return Loss, typical (dB) |
0–2700 MHz | 1.151 | 23.10 | 1.101 | 26.40 |
2700–4200 MHz | 1.201 | 20.80 | 1.152 | 23.00 |
4200–6000 MHz | 1.352 | 16.50 | 1.300 | 17.70 |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 25.4 mm | 1.000 in |
Minimum Bend Radius, Single Bend | 25.4 mm | 1.000 in |
Environmental Specifications
Operating Temperature | -40 ºC to +85 ºC (-40 ºF to +185 ºF) |
Immersion Test Method | IEC 60529, IP67 |
Product Classification
Product Type | Wireless transmission cable assembly |
Product Series | MLOC | MQ |
Warranty | Two years |
General Specifications
Attachment, Connector A | Factory attached |
Attachment, Connector B | Factory attached |
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | M-LOC Male |
Interface, Connector B | MQ Female |
Specification Sheet Revision Level | A |
Dimensions
Length | 2 m | 6.562 ft |
Cable Length Unit | Meters |
Nominal Size | 1/4 in |
Electrical Specifications
3rd Order IMD Static | -112 dBm |
3rd Order IMD Static Test Method | Two +43 dBm carriers |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) | VSWR, typical | Return Loss, typical (dB) |
0–2700 MHz | 1.151 | 23.10 | 1.101 | 26.40 |
2700–4200 MHz | 1.201 | 20.80 | 1.152 | 23.00 |
4200–6000 MHz | 1.352 | 16.50 | 1.300 | 17.70 |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 25.4 mm | 1.000 in |
Minimum Bend Radius, Single Bend | 25.4 mm | 1.000 in |
Environmental Specifications
Operating Temperature | -40 ºC to +85 ºC (-40 ºF to +185 ºF) |
Immersion Test Method | IEC 60529, IP67 |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Calculator
Installation Instruction
Product Specification
Warranty
Calculator
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse