HFT1206-24SV4-G
- Available in:
- North America
HELIAX® Hybrid Cable Assembly, Version 4, 6x12, QTY 12 UL Rated Conductor 19-Strand 6AWG, 24-Fiber, QTY 8 18AWG alarm wires, PVC jacket, aluminum armor, OVP gland kit included
Configure Product Variants
Product Variants
Configure and display product variants of HFT1206-24SV4-G by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Assembly Length | ||
---|---|---|---|
No configured items found. |
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Hybrid cable assembly |
Product Brand | HELIAX® |
Product Series | HFT |
Ordering Note | CommScope® non-standard product |
General Specifications
Alarm Wire, quantity | 8 |
Conductors, quantity | 12 |
Construction Type | Hybrid standard trunk |
Interface, Connector A | DLC |
Interface Feature, connector A | Standard |
Interface Body Style, connector A | Straight |
Interface, Connector B | DLC |
Interface Feature, connector B | Standard |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 24 |
Dimensions
Cable Assembly Length Range (ft) | 10 – 1000 |
Diameter Over Jacket, minimum | 35.81 mm | 1.410 in |
Diameter Over Jacket, maximum | 39.4 mm | 1.551 in |
Alarm Wire Gauge | 18 AWG |
Center Conductor Gauge | 6 AWG |
Ordering Tree
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius | 394 mm | 15.512 in |
Minimum Bend Radius, furcation | 30 mm | 1.181 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.5 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
Cable weight | 2.8 kg/m | 1.882 lb/ft |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Hybrid cable assembly |
Product Brand | HELIAX® |
Product Series | HFT |
Ordering Note | CommScope® non-standard product |
General Specifications
Alarm Wire, quantity | 8 |
Conductors, quantity | 12 |
Construction Type | Hybrid standard trunk |
Interface, Connector A | DLC |
Interface Feature, connector A | Standard |
Interface Body Style, connector A | Straight |
Interface, Connector B | DLC |
Interface Feature, connector B | Standard |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 24 |
Dimensions
Cable Assembly Length Range (ft) | 10 – 1000 |
Diameter Over Jacket, minimum | 35.81 mm | 1.410 in |
Diameter Over Jacket, maximum | 39.4 mm | 1.551 in |
Alarm Wire Gauge | 18 AWG |
Center Conductor Gauge | 6 AWG |
Mechanical Specifications
Minimum Bend Radius | 394 mm | 15.512 in |
Minimum Bend Radius, furcation | 30 mm | 1.181 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.5 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
Cable weight | 2.8 kg/m | 1.882 lb/ft |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Ordering Guide
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Other Ways to Browse