C61L01P37
Power Cable Assembly, Bias Tee Harness, standard, 15.5 m
Specifications
Specifications
Product Classification
Product Type | Power cable assembly |
General Specifications
Application | Power distribution unit |
Cables in Harness, quantity | 6 |
Conductor Type | RG174 |
Conductors, quantity | 1 |
Connector Interface | 9-pin D-sub Male | SMA Male |
Dimensions
Length | 15500 mm | 610.237 in |
Material Specifications
Material Type | PVC |
Packaging and Weights
Weight, net | 2.5 kg | 5.512 lb |
Product Classification
Product Type | Power cable assembly |
General Specifications
Application | Power distribution unit |
Cables in Harness, quantity | 6 |
Conductor Type | RG174 |
Conductors, quantity | 1 |
Connector Interface | 9-pin D-sub Male | SMA Male |
Dimensions
Length | 15500 mm | 610.237 in |
Material Specifications
Material Type | PVC |
Packaging and Weights
Weight, net | 2.5 kg | 5.512 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse