Warning Icon
This product was discontinued on: December 1, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

C61L01P45

Power Cable Assembly, Bias Tee Harness, sector split, 10 m

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Power cable assembly

General Specifications

Application Power distribution unit
Cables in Harness, quantity 6
Conductor Type RG174
Conductors, quantity 1
Connector Interface 9-pin D-sub Male | SMA Male

Dimensions

Length 10000 mm | 393.701 in

Material Specifications

Material Type PVC

Product Classification

Product Type Power cable assembly

General Specifications

Application Power distribution unit
Cables in Harness, quantity 6
Conductor Type RG174
Conductors, quantity 1
Connector Interface 9-pin D-sub Male | SMA Male

Dimensions

Length 10000 mm | 393.701 in

Material Specifications

Material Type PVC

Product Specification

Product Specification