64501210-00 | 6450 1 210-00
- Available in:
- Australia/New Zealand
Highband® Cable Management Bar, 19"
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Cable management hardware |
Product Brand | Highband® |
Product Series | Highband |
General Specifications
Color | Black |
Orientation | Horizontal |
Rack Type | EIA 19 in |
Dimensions
Width | 482.6 mm | 19 in |
Material Specifications
Material Type | Mild steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Cable management hardware |
Product Brand | Highband® |
Product Series | Highband |
General Specifications
Color | Black |
Orientation | Horizontal |
Rack Type | EIA 19 in |
Dimensions
Width | 482.6 mm | 19 in |
Material Specifications
Material Type | Mild steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse