Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760173872 | TUBE-SQ-50-350MM-YL

  • Available in:
  • Latin America
  • Asia
  • North America
  • Australia/New Zealand
  • EMEA
SpeedPRO™ Square Convoluted Tube for Drop Solutions, 50 mm (2 in) OD, 350 mm, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | Asia | North America | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber raceway convoluted tube
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Product Feature Square
Color Yellow

Dimensions

Height 70 mm | 2.756 in
Width 70 mm | 2.756 in
Length 350 mm | 13.78 in
Tube Outer Diameter 50 mm | 1.969 in
System Dimensions 100 mm x 50 mm | 12 in x 4 in | 2 in x 2 in | 100 mm x 100 mm | 4 in x 4 in | 300 mm x 100 mm | 220 mm x 100 mm | 50 mm x 50 mm | 8 in x 4 in | 4 in x 2 in

Material Specifications

Material Type High density polyethylene (HDPE)

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Convoluted tube
Packaging quantity 1
Weight, net 0.1 kg | 0.22 lb

Product Classification

Regional Availability Latin America | Asia | North America | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber raceway convoluted tube
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Product Feature Square
Color Yellow

Dimensions

Height 70 mm | 2.756 in
Width 70 mm | 2.756 in
Length 350 mm | 13.78 in
Tube Outer Diameter 50 mm | 1.969 in
System Dimensions 100 mm x 50 mm | 12 in x 4 in | 2 in x 2 in | 100 mm x 100 mm | 4 in x 4 in | 300 mm x 100 mm | 220 mm x 100 mm | 50 mm x 50 mm | 8 in x 4 in | 4 in x 2 in

Material Specifications

Material Type High density polyethylene (HDPE)

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Convoluted tube
Packaging quantity 1
Weight, net 0.1 kg | 0.22 lb
Other Ways to Browse