Warning Icon
This product was discontinued on: May 19, 2020

For other alternatives, please contact us for more information.

1 Replacement products available
  • FGS-HASB-1/2-36
    FiberGuide® Adjustable Angle Support Bracket Kit, 1/2in, 11x36in Threaded Rod

FGS-HASB-1/2-48

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FiberGuide® Adjustable Angle Support Bracket Kit, 1/2in, 11x48in Threaded Rod

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • FiberGuide products are designed and manufactured to ensure total off-frame fiber cable protection
  • FiberGuide maintains a minimum bend radius throughout the entire system, regardless the system size
  • FiberGuide is an optical raceway system for central office, mobile switching center and data center applications
  • Engineers and installers can benefit from the large suite of available FiberGuide design tools
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand FiberGuide®
Product Series FGS

General Specifications

Color Silver
Orientation Horizontal
Section Type Bracket

Dimensions

System Dimensions 102 mm x 102 mm (4 in x 4 in) | 102 mm x 152 mm (4 in x 6 in) | 102 mm x 305 mm (4 in x 12 in) | 102 mm x 610 mm (4 in x 24 in) | 51 mm x 152 mm (2 in x 6 in)

Packaging and Weights

Weight, net 2.525 kg | 5.567 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand FiberGuide®
Product Series FGS

General Specifications

Color Silver
Orientation Horizontal
Section Type Bracket

Dimensions

System Dimensions 102 mm x 102 mm (4 in x 4 in) | 102 mm x 152 mm (4 in x 6 in) | 102 mm x 305 mm (4 in x 12 in) | 102 mm x 610 mm (4 in x 24 in) | 51 mm x 152 mm (2 in x 6 in)

Packaging and Weights

Weight, net 2.525 kg | 5.567 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Application Guide

Building Information Modeling (BIM) Objects

Installation Instruction

Material Declaration

Product Compliance Documentation

Product Selection Guide

Product Specification

Visio Stencil

Warranty