Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

FGS-MFTY-100F

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
FiberGuide® 7/8" Flex Tube, slotted, 100 ft length, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • FiberGuide products are designed and manufactured to ensure total off-frame fiber cable protection
  • FiberGuide maintains a minimum bend radius throughout the entire system, regardless the system size
  • FiberGuide is an optical raceway system for central office, mobile switching center and data center applications
  • Engineers and installers can benefit from the large suite of available FiberGuide design tools
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber raceway convoluted tube
Product Brand FiberGuide®
Product Series FGS

General Specifications

Product Feature Round
Color Yellow
Section Type Vertical section

Dimensions

Length 30480 mm | 1200.001 in
Tube Outer Diameter 22.35 mm | 0.88 in

Environmental Specifications

Flammability Rating CSA S143 | UL 2024 | UL 94 V-0
Halogen Characteristics Blue Angel | TCO '99 | WEEE
Safety Standard CSA | UL

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber raceway convoluted tube
Product Brand FiberGuide®
Product Series FGS

General Specifications

Product Feature Round
Color Yellow
Section Type Vertical section

Dimensions

Length 30480 mm | 1200.001 in
Tube Outer Diameter 22.35 mm | 0.88 in

Environmental Specifications

Flammability Rating CSA S143 | UL 2024 | UL 94 V-0
Halogen Characteristics Blue Angel | TCO '99 | WEEE
Safety Standard CSA | UL

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse