Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

FGS-MIDY-350F

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FiberGuide® 2" Flex Tube, Slotted, 350ft Length, Yellow

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Convoluted tube
Product Brand FiberGuide®
Product Series FGS

General Specifications

Product Feature Round | Slotted
Color Yellow
Orientation Vertical
Section Type Vertical section

Dimensions

Length 106680 mm | 4200.002 in
Tube Outer Diameter 50.8 mm | 2.000 in

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Flammability Rating CSA S143 | UL 2024 | UL 94 V-0
Halogen Characteristics Blue Angel | TCO '99 | WEEE
Safety Standard CSA | UL

Packaging and Weights

Weight, net 19.718 kg | 43.471 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Convoluted tube
Product Brand FiberGuide®
Product Series FGS

General Specifications

Product Feature Round | Slotted
Color Yellow
Orientation Vertical
Section Type Vertical section

Dimensions

Length 106680 mm | 4200.002 in
Tube Outer Diameter 50.8 mm | 2.000 in

Environmental Specifications

Flammability Rating CSA S143 | UL 2024 | UL 94 V-0
Halogen Characteristics Blue Angel | TCO '99 | WEEE
Safety Standard CSA | UL

Packaging and Weights

Weight, net 19.718 kg | 43.471 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Installation Instruction

Material Declaration

Product Specification

Building Information Modeling (BIM) Objects

Installation Instruction

Material Declaration

Product Specification