Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

FGSB-KT03-A15F

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
FiberGuide® Dual 2" Flex Tube Attachment, 4 in x 4 in, (2) 15 ft length, black
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Engineers and installers can benefit from the large suite of available FiberGuide design tools
  • FiberGuide is an optical raceway system for central office, mobile switching center and data center applications
  • FiberGuide maintains a minimum bend radius throughout the entire system, regardless the system size
  • FiberGuide products are designed and manufactured to ensure total off-frame fiber cable protection
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber raceway convoluted tube
Product Brand FiberGuide®
Product Series FGS

General Specifications

Product Feature Round
Color Black
Section Type Vertical section

Dimensions

System Dimensions 100 mm x 100 mm | 4 in x 4 in

Environmental Specifications

Flammability Rating CSA S143 | UL 2024 | UL 94 V-0
Halogen Characteristics Blue Angel | TCO '99 | WEEE
Safety Standard CSA | UL

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber raceway convoluted tube
Product Brand FiberGuide®
Product Series FGS

General Specifications

Product Feature Round
Color Black
Section Type Vertical section

Dimensions

System Dimensions 100 mm x 100 mm | 4 in x 4 in

Environmental Specifications

Flammability Rating CSA S143 | UL 2024 | UL 94 V-0
Halogen Characteristics Blue Angel | TCO '99 | WEEE
Safety Standard CSA | UL
Other Ways to Browse