Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

E2O540JCASS-10MB DUCT

E₂O® Coaxial/Microduct Hybrid Buried Cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • E₂O is a solution that enables service providers the ability to bridge HFC networks to FTTx. The E₂O composite coaxial/fiber product line combines fiber, microducts, and coaxial cable under one jacket.
  • Serves businesses in a new commercial serving area
  • Mitigates future cost of fiber installation
  • Saves on initial installation due to “single sheath” vs. multiple sheaths
  • Ideal for commercial data customers that also require video
  • All products tested to industry standards
Specifications

Product Classification

Product Type Hybrid cable, coax and fiber-duct
Product Brand E₂O®

General Specifications

Cable Series QR 540

Dimensions

Height 27.026 mm | 1.064 in
Width 17.018 mm | 0.67 in
Outer Jacket Thickness, nominal 0.762 mm | 0.03 in

Material Specifications

Outer Jacket Material Medium density polyethylene (MDPE)

Mechanical Specifications

Minimum Bend Radius 101.6 mm | 4 in
Pulling Tension, maximum 54.431 kg | 120 lb

Environmental Specifications

Environmental Space Buried

Packaging and Weights

Weight, gross 236.618 kg/km | 159 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hybrid cable, coax and fiber-duct
Product Brand E₂O®

General Specifications

Cable Series QR 540

Dimensions

Height 27.026 mm | 1.064 in
Width 17.018 mm | 0.67 in
Outer Jacket Thickness, nominal 0.762 mm | 0.03 in

Material Specifications

Outer Jacket Material Medium density polyethylene (MDPE)

Mechanical Specifications

Minimum Bend Radius 101.6 mm | 4 in
Pulling Tension, maximum 54.431 kg | 120 lb

Environmental Specifications

Environmental Space Buried

Packaging and Weights

Weight, gross 236.618 kg/km | 159 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category