Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

4697103/10 | AMC-174 Low Loss

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
AMC-174 Low Loss 50 Ohm Coaxial Cable, black PE jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial automotive cable
Product Brand Auto Mobile Cable®

General Specifications

Cable Type AMC-174
Jacket Color Black
Supported Application Automotive

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Center Conductor 0.46 mm | 0.0181 in
Diameter Over Center Conductor Tolerance ±0.00015 in
Diameter Over Dielectric 1.524 mm | 0.06 in
Diameter Over Dielectric Tolerance ±0.003 in
Diameter Over Jacket Tolerance ±0.008 in
Diameter Over Jacket, nominal 2.794 mm | 0.11 in
Diameter Over Outer Shield (Braid) 2.032 mm | 0.08 in

Electrical Specifications

Capacitance 103.346 pF/m | 31.5 pF/ft
Characteristic Impedance 50 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 77 ohms/kft | 252.625 ohms/km
Conductor dc Resistance, maximum 88 ohms/kft | 288.714 ohms/km
Dielectric Strength at Voltage 3 s @ 2,500 Vdc
Jacket Spark Test Voltage 2500 V
Shield dc Resistance 7.9 ohms/kft | 25.919 ohms/km
Velocity 66 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
200.0 MHz 34.400 10.480
400.0 MHz 49.600 15.110
700.0 MHz 67.200 20.500
900.0 MHz 79.500 24.240
1000.0 MHz 84.300 25.710
1200.0 MHz 92.500 28.190
1400.0 MHz 101.200 30.870
1600.0 MHz 109.900 33.500
1800.0 MHz 115.700 35.270
2000.0 MHz 123.000 37.500
2300.0 MHz 131.200 40.000

Material Specifications

Center Conductor Material Copper-clad steel wire
Dielectric Material PE
Jacket Material PE
Shield (Braid) Coverage 93 %
Shield (Braid) Material Tinned copper
Shield (Tape) Material Aluminum, unbonded

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 12.203 kg/km | 8.2 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial automotive cable
Product Brand Auto Mobile Cable®

General Specifications

Cable Type AMC-174
Jacket Color Black
Supported Application Automotive

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Center Conductor 0.46 mm | 0.0181 in
Diameter Over Center Conductor Tolerance ±0.00015 in
Diameter Over Dielectric 1.524 mm | 0.06 in
Diameter Over Dielectric Tolerance ±0.003 in
Diameter Over Jacket Tolerance ±0.008 in
Diameter Over Jacket, nominal 2.794 mm | 0.11 in
Diameter Over Outer Shield (Braid) 2.032 mm | 0.08 in

Electrical Specifications

Capacitance 103.346 pF/m | 31.5 pF/ft
Characteristic Impedance 50 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 77 ohms/kft | 252.625 ohms/km
Conductor dc Resistance, maximum 88 ohms/kft | 288.714 ohms/km
Dielectric Strength at Voltage 3 s @ 2,500 Vdc
Jacket Spark Test Voltage 2500 V
Shield dc Resistance 7.9 ohms/kft | 25.919 ohms/km
Velocity 66 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
200.0 MHz 34.400 10.480
400.0 MHz 49.600 15.110
700.0 MHz 67.200 20.500
900.0 MHz 79.500 24.240
1000.0 MHz 84.300 25.710
1200.0 MHz 92.500 28.190
1400.0 MHz 101.200 30.870
1600.0 MHz 109.900 33.500
1800.0 MHz 115.700 35.270
2000.0 MHz 123.000 37.500
2300.0 MHz 131.200 40.000

Material Specifications

Center Conductor Material Copper-clad steel wire
Dielectric Material PE
Jacket Material PE
Shield (Braid) Coverage 93 %
Shield (Braid) Material Tinned copper
Shield (Tape) Material Aluminum, unbonded

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 12.203 kg/km | 8.2 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Warranty

Other Ways to Browse

Browse by Category

Browse by Category