Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

4697533/45 | AMC-59 4500' BLACK

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
AMC-59 75 Ohm Coaxial Cable, black PVC jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial automotive cable
Product Brand Auto Mobile Cable®

General Specifications

Cable Type AMC-59
Jacket Color Black
Supported Application Automotive

Dimensions

Cable Length 1371.6 m | 4500 ft
Diameter Over Center Conductor 0.574 mm | 0.0226 in
Diameter Over Center Conductor Tolerance ±0.00020 in
Diameter Over Dielectric 3.708 mm | 0.146 in
Diameter Over Dielectric Tolerance ±0.004 in
Diameter Over Jacket Tolerance ±0.007 in
Diameter Over Jacket, nominal 6.147 mm | 0.242 in
Diameter Over Outer Shield (Braid) 4.445 mm | 0.175 in

Electrical Specifications

Capacitance 68.898 pF/m | 21 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance, maximum 49 ohms/kft | 160.761 ohms/km
Dielectric Strength at Voltage 3 s @ 2,000 Vdc
Jacket Spark Test Voltage 4000 V
Shield dc Resistance 3 ohms/kft | 9.843 ohms/km
Velocity 66 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
1.0 MHz 1.280 0.390
10.0 MHz 3.480 1.060
50.0 MHz 8.070 2.460
100.0 MHz 11.450 3.490
200.0 MHz 16.700 5.090
400.0 MHz 24.730 7.540
700.0 MHz 34.570 10.540
900.0 MHz 40.280 12.280
1000.0 MHz 42.740 13.030

Material Specifications

Center Conductor Material Copper-clad steel wire
Dielectric Material PE
Jacket Material PVC
Shield (Braid) Coverage 95 %
Shield (Braid) Material Bare copper
Shield (Tape) Material No tape

Mechanical Specifications

Minimum Bend Radius Note 5 times the outer cable diameter
Minimum Bend Radius, unloaded, times 5 times

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 55.062 kg/km | 37 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial automotive cable
Product Brand Auto Mobile Cable®

General Specifications

Cable Type AMC-59
Jacket Color Black
Supported Application Automotive

Dimensions

Cable Length 1371.6 m | 4500 ft
Diameter Over Center Conductor 0.574 mm | 0.0226 in
Diameter Over Center Conductor Tolerance ±0.00020 in
Diameter Over Dielectric 3.708 mm | 0.146 in
Diameter Over Dielectric Tolerance ±0.004 in
Diameter Over Jacket Tolerance ±0.007 in
Diameter Over Jacket, nominal 6.147 mm | 0.242 in
Diameter Over Outer Shield (Braid) 4.445 mm | 0.175 in

Electrical Specifications

Capacitance 68.898 pF/m | 21 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance, maximum 49 ohms/kft | 160.761 ohms/km
Dielectric Strength at Voltage 3 s @ 2,000 Vdc
Jacket Spark Test Voltage 4000 V
Shield dc Resistance 3 ohms/kft | 9.843 ohms/km
Velocity 66 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
1.0 MHz 1.280 0.390
10.0 MHz 3.480 1.060
50.0 MHz 8.070 2.460
100.0 MHz 11.450 3.490
200.0 MHz 16.700 5.090
400.0 MHz 24.730 7.540
700.0 MHz 34.570 10.540
900.0 MHz 40.280 12.280
1000.0 MHz 42.740 13.030

Material Specifications

Center Conductor Material Copper-clad steel wire
Dielectric Material PE
Jacket Material PVC
Shield (Braid) Coverage 95 %
Shield (Braid) Material Bare copper
Shield (Tape) Material No tape

Mechanical Specifications

Minimum Bend Radius Note 5 times the outer cable diameter
Minimum Bend Radius, unloaded, times 5 times

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 55.062 kg/km | 37 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Warranty

Other Ways to Browse

Browse by Category

Browse by Category