Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

4697763/50 | AMC-62 Modified 125 ohm

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
AMC-62 Modified 125 Ohm Coaxial Cable, black PVC jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial automotive cable
Product Brand Auto Mobile Cable®

General Specifications

Cable Type AMC-62
Jacket Color Black
Supported Application Automotive

Dimensions

Cable Length 1371.6 m | 4500 ft
Diameter Over Center Conductor 0.361 mm | 0.0142 in
Diameter Over Center Conductor Tolerance ±0.00015 in
Diameter Over Dielectric 3.708 mm | 0.146 in
Diameter Over Dielectric Tolerance ±0.003 in
Diameter Over Jacket Tolerance ±0.007 in
Diameter Over Jacket, nominal 6.147 mm | 0.242 in
Diameter Over Outer Shield (Braid) 4.343 mm | 0.171 in

Electrical Specifications

Capacitance 32.152 pF/m | 9.8 pF/ft
Capacitance Tolerance ±0.75 pF/ft
Characteristic Impedance 125 ohm
Characteristic Impedance Tolerance ±10 ohm
Conductor dc Resistance, maximum 131 ohms/kft | 429.79 ohms/km
Dielectric Strength at Voltage 3 s @ 2,500 Vdc
Jacket Spark Test Voltage 2500 V
Shield dc Resistance 2.6 ohms/kft | 8.53 ohms/km
Velocity 88 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
50.0 MHz 8.200 2.500
100.0 MHz 12.300 3.750

Material Specifications

Center Conductor Material Copper-clad steel wire
Dielectric Material Foam PE
Jacket Material PVC
Shield (Braid) Coverage 93 %
Shield (Braid) Material Bare copper
Shield (Tape) Material No tape

Mechanical Specifications

Minimum Bend Radius Note 5 times the outer cable diameter
Minimum Bend Radius, unloaded, times 5 times

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 46.133 kg/km | 31 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial automotive cable
Product Brand Auto Mobile Cable®

General Specifications

Cable Type AMC-62
Jacket Color Black
Supported Application Automotive

Dimensions

Cable Length 1371.6 m | 4500 ft
Diameter Over Center Conductor 0.361 mm | 0.0142 in
Diameter Over Center Conductor Tolerance ±0.00015 in
Diameter Over Dielectric 3.708 mm | 0.146 in
Diameter Over Dielectric Tolerance ±0.003 in
Diameter Over Jacket Tolerance ±0.007 in
Diameter Over Jacket, nominal 6.147 mm | 0.242 in
Diameter Over Outer Shield (Braid) 4.343 mm | 0.171 in

Electrical Specifications

Capacitance 32.152 pF/m | 9.8 pF/ft
Capacitance Tolerance ±0.75 pF/ft
Characteristic Impedance 125 ohm
Characteristic Impedance Tolerance ±10 ohm
Conductor dc Resistance, maximum 131 ohms/kft | 429.79 ohms/km
Dielectric Strength at Voltage 3 s @ 2,500 Vdc
Jacket Spark Test Voltage 2500 V
Shield dc Resistance 2.6 ohms/kft | 8.53 ohms/km
Velocity 88 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
50.0 MHz 8.200 2.500
100.0 MHz 12.300 3.750

Material Specifications

Center Conductor Material Copper-clad steel wire
Dielectric Material Foam PE
Jacket Material PVC
Shield (Braid) Coverage 93 %
Shield (Braid) Material Bare copper
Shield (Tape) Material No tape

Mechanical Specifications

Minimum Bend Radius Note 5 times the outer cable diameter
Minimum Bend Radius, unloaded, times 5 times

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 46.133 kg/km | 31 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Warranty

Other Ways to Browse

Browse by Category

Browse by Category