Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

8890033/45 | AMC-62 Foam 93 ohm

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
AMC-62 Foam 93 Ohm Coaxial Cable, black PVC jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial automotive cable
Product Brand Auto Mobile Cable®

General Specifications

Cable Type AMC-62
Jacket Color Black
Supported Application Automotive

Dimensions

Cable Length 1371.6 m | 4500 ft
Diameter Over Center Conductor 0.643 mm | 0.0253 in
Diameter Over Center Conductor Tolerance ±0.0003 in
Diameter Over Dielectric 3.658 mm | 0.144 in
Diameter Over Dielectric Tolerance ±0.004 in
Diameter Over Jacket Tolerance ±0.007 in
Diameter Over Jacket, nominal 6.147 mm | 0.242 in
Diameter Over Outer Shield (Braid) 4.343 mm | 0.171 in

Electrical Specifications

Capacitance 43.307 pF/m | 13.2 pF/ft
Characteristic Impedance 93 ohm
Characteristic Impedance Tolerance ±5 ohm
Conductor dc Resistance, maximum 44 ohms/kft | 144.357 ohms/km
Dielectric Strength at Voltage 3 s @ 2,500 Vdc
Jacket Spark Test Voltage 5000 V
Shield dc Resistance 4 ohms/kft | 13.123 ohms/km
Velocity 86 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
50.0 MHz 5.900 1.800
100.0 MHz 8.860 2.700

Material Specifications

Center Conductor Material Copper-clad steel wire
Dielectric Material Foam PE
Jacket Material PVC
Shield (Braid) Coverage 95 %
Shield (Braid) Material Bare copper
Shield (Tape) Material No tape

Mechanical Specifications

Minimum Bend Radius Note 5 times the outer cable diameter
Minimum Bend Radius, unloaded, times 5 times

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 49.109 kg/km | 33 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial automotive cable
Product Brand Auto Mobile Cable®

General Specifications

Cable Type AMC-62
Jacket Color Black
Supported Application Automotive

Dimensions

Cable Length 1371.6 m | 4500 ft
Diameter Over Center Conductor 0.643 mm | 0.0253 in
Diameter Over Center Conductor Tolerance ±0.0003 in
Diameter Over Dielectric 3.658 mm | 0.144 in
Diameter Over Dielectric Tolerance ±0.004 in
Diameter Over Jacket Tolerance ±0.007 in
Diameter Over Jacket, nominal 6.147 mm | 0.242 in
Diameter Over Outer Shield (Braid) 4.343 mm | 0.171 in

Electrical Specifications

Capacitance 43.307 pF/m | 13.2 pF/ft
Characteristic Impedance 93 ohm
Characteristic Impedance Tolerance ±5 ohm
Conductor dc Resistance, maximum 44 ohms/kft | 144.357 ohms/km
Dielectric Strength at Voltage 3 s @ 2,500 Vdc
Jacket Spark Test Voltage 5000 V
Shield dc Resistance 4 ohms/kft | 13.123 ohms/km
Velocity 86 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
50.0 MHz 5.900 1.800
100.0 MHz 8.860 2.700

Material Specifications

Center Conductor Material Copper-clad steel wire
Dielectric Material Foam PE
Jacket Material PVC
Shield (Braid) Coverage 95 %
Shield (Braid) Material Bare copper
Shield (Tape) Material No tape

Mechanical Specifications

Minimum Bend Radius Note 5 times the outer cable diameter
Minimum Bend Radius, unloaded, times 5 times

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 49.109 kg/km | 33 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Warranty

Other Ways to Browse

Browse by Category

Browse by Category