Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

AMC-58 LOW LOSS EZ 1524M | MT8872063/50

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
AMC-58 Low Loss EZ 50 Ohm Coaxial Cable, black PE jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial automotive cable
Product Brand Auto Mobile Cable®

General Specifications

Cable Type AMC-58
Jacket Color Black
Supported Application Automotive

Dimensions

Cable Length 1524 m | 5000 ft
Diameter Over Center Conductor 1.034 mm | 0.0407 in
Diameter Over Center Conductor Tolerance ±0.0003 in
Diameter Over Dielectric 2.896 mm | 0.114 in
Diameter Over Dielectric Tolerance ±0.003 in
Diameter Over Jacket Tolerance ±0.003 in
Diameter Over Jacket, nominal 4.953 mm | 0.195 in
Diameter Over Outer Shield (Braid) 3.708 mm | 0.146 in
Diameter Over Shield (Tape) 3.048 mm | 0.12 in

Electrical Specifications

Capacitance 85.302 pF/m | 26 pF/ft
Characteristic Impedance 50 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 6.4 ohms/kft | 20.997 ohms/km
Dielectric Strength at Voltage 3 s @ 2,500 Vdc
Jacket Spark Test Voltage 2500 V
Shield dc Resistance 3.5 ohms/kft | 11.483 ohms/km
Velocity 80 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
200.0 MHz 16.100 4.900
400.0 MHz 22.700 6.910
500.0 MHz 25.300 7.710
700.0 MHz 30.000 9.150
900.0 MHz 34.100 10.400
1000.0 MHz 36.000 10.970
1200.0 MHz 39.600 12.070
1400.0 MHz 42.700 13.030
1600.0 MHz 46.000 13.930
1800.0 MHz 48.700 14.840
1900.0 MHz 50.100 15.270
2000.0 MHz 51.500 15.700
2300.0 MHz 55.200 16.800
2400.0 MHz 56.400 17.200
2500.0 MHz 57.600 17.600
2700.0 MHz 59.800 18.200
2800.0 MHz 60.900 18.600
3000.0 MHz 63.100 19.200

Material Specifications

Center Conductor Material Bare copper
Dielectric Material Foam PE
Jacket Material PE
Shield (Braid) Coverage 85 %
Shield (Braid) Material Tinned copper
Shield (Tape) Material Aluminum, unbonded

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 32.740 kg/km | 22 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial automotive cable
Product Brand Auto Mobile Cable®

General Specifications

Cable Type AMC-58
Jacket Color Black
Supported Application Automotive

Dimensions

Cable Length 1524 m | 5000 ft
Diameter Over Center Conductor 1.034 mm | 0.0407 in
Diameter Over Center Conductor Tolerance ±0.0003 in
Diameter Over Dielectric 2.896 mm | 0.114 in
Diameter Over Dielectric Tolerance ±0.003 in
Diameter Over Jacket Tolerance ±0.003 in
Diameter Over Jacket, nominal 4.953 mm | 0.195 in
Diameter Over Outer Shield (Braid) 3.708 mm | 0.146 in
Diameter Over Shield (Tape) 3.048 mm | 0.12 in

Electrical Specifications

Capacitance 85.302 pF/m | 26 pF/ft
Characteristic Impedance 50 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 6.4 ohms/kft | 20.997 ohms/km
Dielectric Strength at Voltage 3 s @ 2,500 Vdc
Jacket Spark Test Voltage 2500 V
Shield dc Resistance 3.5 ohms/kft | 11.483 ohms/km
Velocity 80 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
200.0 MHz 16.100 4.900
400.0 MHz 22.700 6.910
500.0 MHz 25.300 7.710
700.0 MHz 30.000 9.150
900.0 MHz 34.100 10.400
1000.0 MHz 36.000 10.970
1200.0 MHz 39.600 12.070
1400.0 MHz 42.700 13.030
1600.0 MHz 46.000 13.930
1800.0 MHz 48.700 14.840
1900.0 MHz 50.100 15.270
2000.0 MHz 51.500 15.700
2300.0 MHz 55.200 16.800
2400.0 MHz 56.400 17.200
2500.0 MHz 57.600 17.600
2700.0 MHz 59.800 18.200
2800.0 MHz 60.900 18.600
3000.0 MHz 63.100 19.200

Material Specifications

Center Conductor Material Bare copper
Dielectric Material Foam PE
Jacket Material PE
Shield (Braid) Coverage 85 %
Shield (Braid) Material Tinned copper
Shield (Tape) Material Aluminum, unbonded

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 32.740 kg/km | 22 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Warranty

Other Ways to Browse

Browse by Category

Browse by Category